The N2804A and N2805A differential probes provide superior general-purpose differential signal measurements that are required for high-speed power measurements, vehicle bus measurements, and high-speed digital system designs. Both probes are powered by the oscilloscope's AutoProbe interface.
The N2804A 300 MHz differential probe offers 100:1 attenuation ratio, allowing it to be used for high voltage signal measurements. The differential probe has an differential input resistance of 4 MΩ and low input capacitance of 4 pF to minimize circuit loading. The probe comes with a pair of extension leads (30 cm long) with a damping resistor built in to damp out the in-band resonance and provide flat frequency response even with the extension leads and the probe tip accessories used.
The N2805A 200 MHz differential probe is designed to provide superior differential signal measurements especially in environments where extended cable length is required. This is due to the probe's 5m long cable length.
Links to PDF Documents
- N2804/5A High-Voltage Differential Probes User's Guide
- Data Sheet
- Oscilloscope Probes and Accessories
- Probes and Accessories for Keysight Oscilloscopes
Compatibility
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | |
V-Series | |
S-Series | ♦ |
EXR-Series | ♦ |
MXR-Series | ♦ |
90000 Q-Series | ♦ (with N5442A adapter) |
90000 X-Series | ♦ (with N5442A adapter) |
90000A Series | ♦ |
86100D DCA-X | |
80000B Series | |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | |
7000 Series | |
6000 X-Series | |
6000 Series (except 100 MHz) | |
5000 Series | |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
3000 Series | |
2000 X-Series | |
1000 Series |